Cable trolley system for C-rails stainless steel
Lapp Group offers a cable trolley system both for flat and round cables.
Configuration tool on our homepage (Knowledge center-cable accessories)
Benefits
- Gentle cable clamps prevent the cables from sharp bends
- Dustproof ball bearing (wheels) guarantee smooth running in the rails
Application range
- Crane and conveying machinery
- For hoisting equipment and conveyor systems
- Mechanical engineering
- Washing plants
- Not suitable for applications in explosive environments
Note
- Round- and flat cables are not allowed to be combined side by side or below each other
- Don't assemble more than three clamps for round cables below each other
- Bending radius on the bracket corresponds to a fixed installation
Included
- Delivery length of the C-profile 6 m
Product Make-up
- The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002935
- ETIM 5.0 Class-Description: Accessories for cable carrying system
General
- Max. cable load: 20 kg
Material
- Metal parts: Acid proof steel SS 2343
Nuts and bolts: Acid proof steel A4
Clamps: Polyamide 6
Temperature range
- -40°C to +120°C
- CIBES® is a registered trade mark of INOMEC AB
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.