Cable trolley system steel wire

Lapp Group offers a complete cable trolley system both for flat cables and for round cables.

For cables with lower weight (e.g. pendant station application)

Article number Article designationMax. flat cable dimensions mmmax. round cable diameter mmPieces / PU
Cable trolley flat cables
62200554
Cable trolley flat steel wire15.0 x 44.0--
62200555
Mounting plate end clamp flat steel wire15.0 x 44.0--
Cable trolley round cable
62200557
Cable trolley round steel wire---
62200559
Mounting plate end clamp round steel wire---
62200558
Towing trolley round steel wire---
62200437
Clamp round 10-16mm-10.0 - 16.01
62200438
Clamp round 17-25mm-17.0 - 25.01
62200439
Clamp round 26-36mm-26.0 - 36.01
Fastening components
62200561
Tension bracket steel wire---
62200562
Tension screw steel wire---
62200565
Steel wire---
62200563
Steel wire PVC covered---

Benefits

  • Gentle cable clamps prevent the cables from sharp bends

Application range

  • For hoisting equipment and conveyor systems
  • Mechanical engineering
  • Not suitable for applications in explosive environments

Note

  • Round- and flat cables are not allowed to be combined side by side or below each other
  • Don't assemble more than three clamps for round cables below each other
  • Bending radius on the bracket corresponds to a fixed installation

Product Make-up

  • The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002935
  • ETIM 5.0 Class-Description: Accessories for cable carrying system

General

  • Max. cable load: 6 kg

Material

  • Metal parts: Galvanized steel
    Clamps: Polyamide 6

Temperature range

  • -40°C to +120°C

  • CIBES® is a registered trade mark of INOMEC AB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.