FKK Flat cable wedge clamps
FKK 08 wedges for fastening flat cables up to 10 mm cable thickness
Suitable mounting plates in the web catalog
Benefits
- On the shaft side, the mounting plate can be screwed onto the wall or bolted or welded to the rail bracket
- The mounting plate can be bolted or welded to the lift cage
Application range
- Mounting flat control cables
Product Make-up
- The small wedge-shaped cable clamp can hold up to 2 flat cables, the big one up to 3 flat cables
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002407
- ETIM 5.0 Class-Description: Accessories for installation rail current/data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002407
- ETIM 6.0 Class-Description: Accessories for installation rail current/data cable
Info
- Clamping force (at overall cable thickness):
FKK 08: 2-10mm = 600-800N
FKK 07: 2-9mm / 16-17mm = 800N - Minimum insert depth for wedge:
FKK 08: 60% = 60mm
FKK 07: 60% = 90mm
Material
- Polyamide 6.6 - halogen-free
Temperature range
- Operating temperature: -20°C to +50°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.