RKK Round cable wedge clamps
RKK 01-06 wedges for fastening round cables
Suitable mounting plates in the web catalog
Benefits
- The wedged clamps hold the cable without damaging it and without restricting the necessary movement of the cable
Application range
- Mounting of round control cables
Product Make-up
- RKK 01 for 2 cables (7-10mm and 8-11mm)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000127
- ETIM 5.0 Class-Description: Fixing clip
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000127
- ETIM 6.0 Class-Description: Saddle
Note
- Clamping force: 343N
Material
- Polyamide 6.6
Temperature range
- -20°C to +50°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.