DSA 0110 + DSA 0725 crimping pliers

DSA 0110 and DAS 0725: Crimping pliers for pressing insulated connectors as insulated cable lugs and blade/panel connectors from 0,1 to 1,5 mm2 and 0,5-2,5 mm2

Reliability

Article number Article designationFor mm²Weight (kg)Length (mm)Pieces / PU
61722050DSA 01100.1 - 1.50.352251
61722060DSA 07250.5 - 2.50.351921

Benefits

  • Suitable for left and right-handed users
  • Less force required for perfect pressing
  • Clearly marked press moulds
  • Cross-section of press matrix is embossed in the cable lugs for checking
  • Pressing according to the forced finish system

Application range

  • Safety pressing pliers for insulated connections
  • For insulated cable lugs, blade connectors and other connectors

Product features

  • Emergency release, if the pressing operation needs to be interrupted

Norm references / Approvals

  • Tested in accordance with DIN standards

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Adjustable crimping pressure

Note

  • Crimping profile: Oval

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.