Panel connectors insulated
Insulated panel connectors (type M, T and V), UL approved, with easy entry funnel shape
Benefits
- Hard-soldered cable lug that can be pressed in any position
- Thus providing the best electrical conductivity (least resistance)
- No risk of bent and crushed cables
Application range
- Control cabinet manufacturing
- Cable assembly
Norm references / Approvals
- File Number E334111, see table
Design
- For higher tensile strength
- For good strength and improved current conduction
- Flat receptacle material in contact pressing is double-folded and hard-soldered
- EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
- 1 = push-on female terminal, type H
2 = push-on piggyback terminal, type T
3 = push-on male terminal, type M
4 = push-on female terminal (fully insulated), type V
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000516
- ETIM 5.0 Class-Description: Round plug/flat receptacle
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000516
- ETIM 6.0 Class-Description: Round or flat plug/receptacle
Material
- Brass tin-plated
- Polyamide, halogen-free
Temperature range
- -20°C to +105°C
Short-term: up to +120°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.