KWB 4099 crimping pliers
KWB 4099: Crimping pliers for pressing non-insulated cable lugs from4,0-10,0 mm2, Crimping profile: W-pressing, ergonomic design
Benefits
- Clearly marked press moulds
- Locking function for faultless pressing
- Handles suit both large and small hands
- Unique mechanism reduces the manual force from 450 N to 250 N
- Tested for a minimum of 80,000 pressings
Application range
- The Miniforce tool for non-insulated connections of 4 - 10 mm²
- For non-insulated cable lugs, other connectors and tubular cable lugs KR
Product features
- Emergency release, if the pressing operation needs to be interrupted
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
General
- Adjustable crimping pressure
Note
- Crimping profile: W-pressing
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
