DRB 0505 + DRB 0115 crimping pliers

DRB 0505/DRB 0115: Crimping pliers for pressing non-insulated blade connectors/panel connectors 2,8 from 0,5-6mm2, Crimping profile: roller pressing, ergonomic design

Reliability

Article number Article designationFor mm²Crimping profileFor blade connectorsWeight (kg)Length (mm)Pieces / PU
61790930DRB 05050.05 - 0.5roller pressing2.80.351921
61790940DRB 01150.1 - 1.5roller pressing2.80.351921

Benefits

  • Less force required for perfect pressing
  • Locking function for faultless pressing
  • Clearly marked press moulds
  • Tested for a minimum of 50,000 pressings

Application range

  • Roll pressing pliers for non-insulated flat connectors with 2.8 connection
  • Also suitable for blade receptacles with latch

Product features

  • Emergency release, if the pressing operation needs to be interrupted

Norm references / Approvals

  • Tested in accordance with DIN standard EN 60352-2

Product Make-up

  • DRB 0505: Cross-section range: 0.05 - 0.5 mm²
  • DRB 0115: Cross-section range: 0.1 - 1.5 mm²

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Adjustable crimping pressure

Note

  • Crimping profile: Roller pressing

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.