Screen Connector SC

One-piece screen connector, EMC, tinnend electrolytic copper, For screen diameters: 1.27mm-7.62mm

For contacting the cable screen via crimp connection technology, similar in design to the discontinued product "one-piece Shield-Kon® RSK" from ABB.

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantHeat-resistantAssembly timeSpace requirementInterference signals

Article number Article designationShield Ø (mm)
61721365
SC011.3 - 2.3
61721366
SC021.5 - 3.3
61721367
SC033.5 - 4.5
61721368
SC044.8 - 7.7

Benefits

  • Successor to ABB's one-piece Shield-Kon® RSK shield connector, compatible with the corresponding hand tool.
  • Simple and fast screen contacting thanks to proven crimp connection. An even easier handling of hand tools and screen connectors is achieved together with the "Desk Bracket PEW12" (article number 61813830).
  • The double C-shape of the screen connector accommodates the stripped, shielded cable on the one hand, and a stripped wire that can be connected to the application's grounding system on the other.
  • The electrically conductive coating of the galvanized surface and the large-area screen contacting cause a low-impedance transition between the cable screen and the screen connector. High-frequency interference is thus safely dissipated (EMC).

Application range

  • Can be used in cabinets as well as on motor controls, enclosures or machine systems
  • For contacting shielded cables with ground level
  • For protection against electromagnetic interference and for potential equalization

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002650
  • ETIM 5.0 Class-Description: Connection for screened wires

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002650
  • ETIM 6.0 Class-Description: Connection for screened wires

Material

  • Tinned electrolyte copper

Temperature range

  • -65°C to +125°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.