Crimping inserts for PEW 12 system

Crimping inserts for PEW 12 for pressing end sleeves, insulated and uninsulated connectors und screen connectors

Article number Article designationSuitable for:Pressing range (mm²)Crimp dimensions (mm)Crimp sleeve Ø (mm)Crimping profileShield Ø (mm)Pieces / PU
61813823PEW 12.020-0,5 - 2,5--mandrel pressing-1
61813824PEW 12.030-4.0 - 10.0--w-pressing-1
61813811PEW 12.032-0.5 - 10--mandrel pressing-1
61813826PEW 12.063-10.0 - 16.0--mandrel pressing-1
61813804PEW 12.092-35.0 - 50.0--w-pressing-1
61814605PEW 12.691-0.5 - 6.0--conical ISO crimp-1
61814606PEW 12.742-0,5 - 2,5--roller pressing-1
61814607PEW 12.745-1.25-6--roller pressing-1
Insulated and non-insulated conductors end sleeves (suitable for PEW 12 tool)
61813802
PEW 12.090-0,25 - 6--trapezoid pressing-1
61813803
PEW 12.091-10.0 - 25.0--w-pressing-1
61813993
PEW 12.331-35.0 - 50.0--w-pressing-1
Insulated and non-insulated conductors end sleeves (suitable for larger PEW 12S tool)
61813911
PEW 12S.093-70--w-pressing-1
61813912
PEW 12S.094-95--w-pressing-1
TWIN end sleeves (suitable for PEW 12 tool)
61813913
PEW 12.090-6-2x0,5 - 2x4--trapezoid pressing-1
61815642
PEW 12.097-2x6 - 2x16--w-pressing-1
Insulated cable lugs and panel connectors (suitable for PEW 12 tool)
61813914
PEW 12.064-0,14 - 1--conical ISO crimp-1
61813812
PEW 12.060-0.5 - 6.0--conical ISO crimp-1
Non-insulated cable lugs (suitable for PEW 12 tool)
61813916
PEW 12.1071-0.5 - 10--w-pressing-1
61813862
PEW 12.033-16 - 25--mandrel pressing-1
Non-insulated panel connectors (suitable for PEW 12 tool)
61814600
PEW 12.045uninsulated panel connectors 2.8 + 4.80.1 - 2.5--roller pressing-1
61814601
PEW 12.045 Locatoruninsulated panel connectors 2.8 + 4.80.1 - 2.5----1
61813991
PEW 12.838Tab width 4.80,5 - 1,5--roller pressing-1
61813992
PEW 12.838 LocatorTab width 4.80,75 - 1,5----1
61813808
PEW 12.050uninsulated panel connectors 4.8 + 6.30.5 - 6.0--roller pressing-1
61813890
PEW 12.050 Locatoruninsulated panel connectors 4.8 + 6.30.5 - 6.0-----
61813809
PEW 12.050-014 LocatorTab width 6.31 - 2,5----1
61815645
PEW 12.465Tab width 6.31 - 2,5--roller pressing-1
61815646
PEW 12.465 LocatorTab width 6.31,5 - 2,5----1
61815643
PEW 12.751Tab width 6.34 - 6--roller pressing-1
61815644
PEW 12.751 LocatorTab width 6.34 - 6----1
61815647
PEW 12 Universal positioning aid------1
One piece screen connectors RSK (suitable for PEW 12 tool)
61815635
PEW 12.1448/101 ARSK 5101---Special crimping profile1.3 - 2.31
61815636
PEW 12.1449/101 BRSK 5101---Special crimping profile1.4 - 2.21
61815637
PEW 12.1450/201 CRSK 5201---Special crimping profile1.5 - 2.71
61815638
PEW 12.1341/201 DRSK 5201---Special crimping profile2.8 - 3.11
61815639
PEW 12.1451/201 ERSK 5201---Special crimping profile1.8 - 3.31
61815640
PEW 12.1452/201 FRSK 5201---Special crimping profile2.4 - 3.21
61815641
PEW 12.1453/301 GRSK 5301---Special crimping profile3.5 - 4.51
61813869
PEW 12.374/301 HRSK 5301---Special crimping profile3.5 - 4.21
61813868
PEW 12.373/301 JRSK 5301---Special crimping profile3.6 - 4.21
61813864
PEW 12.599/401 KRSK 5401---Special crimping profile4.8 - 6.51
61813865
PEW 12.375/401 LRSK 5401---Special crimping profile5.7 - 6.51
61813866
PEW 12.354/401 MRSK 5401---Special crimping profile5.8 - 71
61813867
PEW 12.619/401 NRSK 5401---Special crimping profile6.5 - 7.71
Two-part screen connectors SHIELD-KON® (suitable for PEW 12 tool)
61813881
PEW 12.1425 SKGSC 101 / 128 / 149 / 156 / 175---Hexagonal pressing-1
61813882
PEW 12.1426 SKGSC 187 / 194 / 199 / 205 / 219 / 225 / 232---Hexagonal pressing-1
61813883
PEW 12.1427 SKGSC 261 / 275 / 281 / 287 / 297---Hexagonal pressing-1
61813884
PEW 12.1428 SKGSC 312 / 327 / 348---Hexagonal pressing-1
61813885
PEW 12.1429 SKGSC 359 / 375---Hexagonal pressing-1
61813886
PEW 12.1430 SKGSC 405 / 415 / 425---Hexagonal pressing-1
Two-part screen connectors SHIELD-KON® (suitable for larger PEW 12S tool)
61813887
PEW 12S.1440 SKGSC 460 / 500---Hexagonal pressing-1
Coax connectors (suitable for PEW 12 tool)
61813813PEW 12.100--5.4/6.48/1.726.4/7.6/2.1Hexagonal pressing-1
61813814PEW 12.110-RG 174, 585.4/4.52/1.726.4/5.4/2.1Hexagonal pressing-1
61813827PEW 12.111--8.23/6.48/1.72/1.079.4/7.6/2.1/1.3Hexagonal pressing-1
61813816PEW 12.114--10.9/2.5412.0/3.0Hexagonal pressing-1
61813818PEW 12.119--1.75/9.732.1/10.7Hexagonal pressing-1
61813852PEW 12.158--7.0/8.4/8.17.7/9.5/9.5Hexagonal pressing-1
61813853PEW 12.159--3.25/4.52/5.4/1.72/1.07/0.723.9/5.4/6.4/2.1/1.3/0.95Hexagonal pressing-1
61813861PEW 12.772--2.67/3.25/3.833.1/3.8/4.2Hexagonal pressing-1
Other connectors (suitable for PEW 12 tool)
61813849PEW 12.155--4.20/3.65/5.05.4/4.3/6.0Hexagonal pressing-1
61813825PEW 12.031-1.5 - 10.0--Hexagonal pressing-1

Benefits

  • Product code is engraved on the upper and on the lower part of the die set
  • Inserts are easily changeable

Note

  • High flexibility: Interchangeable inserts that fit into either the PEW 12 / PEW 12S manual crimping tool, the E-PEW 12 electric crimping tool or the CM 25-1 crimping machine (compatibility see datasheet)

Included

  • Crimping dies are delivered without tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001282
  • ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001282
  • ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.