PEW 12 universal tool

PEW 12: Universal pressing pliers with interchangeable dies, parallel locking movement of the dies, made in Germany, ergonomic design

Article number Article designationPieces / PU
Pliers
61813807
PEW 12 without inserts1
61813819Case for PEW 121
Accessories
61813830
Table Mount PEW 12 / PEW 12S1

Benefits

  • The desk bracket is used to fix the crimping tool at the workstation. This makes crimping operations more efficient and less tedious.
  • Parallel jaw closing
  • Ergonomic handles
  • One or two-hand operation
  • Inserts are easily changeable

Application range

  • Compatible with the crimping dies for the PEW 12 system (crimping dies either fit into PEW 12 or PEW 12S)
  • Crimping of almost all crimped connections with conductor cross-sections 0.08-95 mm2

Product features

  • Version PEW 12S has a larger opening angle and is therefore intended for the larger PEW 12S crimping dies (see item description of the crimping dies)

Included

  • Crimping tool will be delivered without case and without inserts
  • Empty case inludes placeholders for 15 crimping dies and 4 locators

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Colour delivered

  • Burnished
  • Chrome-plated pressing pliers available upon request (article no. 61813800)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.