EPEW 12 universal tool

EPWE 12 : electromechanical tool with Li-ion battery is compatible with all crimp dies for the PEW 12 system.

Article number Article designation Weight (kg)
61813817 E-PEW 12 4.7

Benefits

  • Electromechanical tool with Li-Ion battery
  • Dependable, reliable, low maintenance
  • Precise tap positioning of contacts
  • Quickstop, no overcrimping
  • Process monitoring on multifunction display:
    - Battery charge level
    - Service interval display- Overheating/overload warning

Application range

  • Compatible with all crimp dies for the PEW 12 hand crimping tool
  • Crimping of ferrules up to 50 mm2
  • Manifold applications in the cable assembly

Included

  • Supplied in plastic case (500 x 420 x 125 mm)
  • Tool without crimping dies and locators
  • Battery and battery recharger
  • Socket wrench

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Colour delivered

  • Black

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.