KNIPEX High leverage combination plier
KNIPEX Insulated pliers for gripping and cutting work
35 % less effort required than with conventional combination pliers
Benefits
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Application range
- With gripping zones for versatile use
- With cutting edges for heavy duty and thicker cables
Product features
- Long cutting edges for thicker cables
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000836
- ETIM 5.0 Class-Description: Combination pliers
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000836
- ETIM 6.0 Class-Description: Combination pliers
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- High-grade special tool steel, forged, multi stage oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.