KNIPEX Snipe nose side cutting pliers
Benefits
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Application range
- Suitable for finer gripping work
Product features
- Pointed, half-rounded jaws, knurled gripping surfaces, with cutting edges
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000833
- ETIM 5.0 Class-Description: Combination pliers
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000833
- ETIM 6.0 Class-Description: Flat nose pliers
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- Vanadium electric steel, forged,
oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.