EPIC® DATA CAN CCR
Cable coupler round, shielded for e.g. sensor-actuator / PROFIBUS / CAN cables
Field mountable round cable coupler, for field bus applications, shielded
Benefits
- Time-saving assembly with IDC connection technology
- Optimum EMC protection with 360 ° shielding
Application range
- To extend existing cable systems
- Repairkit for damaged cables
Product features
- 5-pin cable coupler round
- Screened version
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002925
- ETIM 5.0 Class-Description: Sensor-actuator adapting connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002925
- ETIM 6.0 Class-Description: Sensor-actuator adapting connector
Material
- Contact: CuZn
Contact surface: Ni/Au
Knurl: Zinc die-cast, nickel-plated
Gripping body: Zinc die-cast, nickel-plated
Protection rating
- IP65/IP67
Ambient temperature (operation)
- -40°C to +85°C
Rated current (A)
- 4 A
- DeviceNet is a registered trademark of ODVA
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.