EPIC® DATA CAN TR M12
M12 Terminating resistor for DeviceNet/CANopen
Extremely robust M12 bus termination (resistor) for individuell use within field bus networks (PROFIBUS, DeviceNet and CANopen).
Fully suitable for industrial use
Article number | Article designation | Number of pins | Rated voltage (V) | PU | |
---|---|---|---|---|---|
Plug, unshielded (terminating resistor) | |||||
22260766
| AB-C5-M12MS-DN-TR | 5 | 60 | 5 |
Benefits
- Cost efficient termination of a bus systems
- Space-saving due to compact dimensions.
- Robust design
Application range
- Mechanical and plant engineering
Product features
- 120 Ω terminating resistor for DeviceNet/CANopen
Product Make-up
- Straight connector M12 with integrated termination resistor
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000448
- ETIM 5.0 Class-Description: Terminal resistor
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000448
- ETIM 6.0 Class-Description: Terminal resistor
Protection rating
- IP65/IP67
Ambient temperature (operation)
- -25°C to +90°C
Contact material
- CuSn
Coding
- A - Standard (CANopen/DeviceNet)
Rated current (A)
- 4 A
- DeviceNet is a registered trademark of ODVA
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.