EPIC® DATA CAN M12T
M12 T parallel distributor for CAN/ DeviceNet/ S/A cabling
T-connector M12 as parallel distributor for DeviceNet and CANopen in robust design (IP65/IP67)
Benefits
- Cost-effective, efficient wiring of fieldbus and sensor/ actuator installations
- Space-saving due to compact dimensions.
- Robust design
Product features
- For CANopen/DeviceNet applications
- PWIS-free
Product Make-up
- 5-pin parallel distributor
- M12 socket on M12 plug and M12 socket
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002585
- ETIM 5.0 Class-Description: Passive sensor-actuator interface
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002585
- ETIM 6.0 Class-Description: Passive sensor-actuator interface
Material
- Contact: CuZn
Contact surface: Ni/Au
Contact carrier: TPU GF
Knurl: Zinc die-cast, nickel-plated
Gripping body: TPU, flame-retardant, self-extinguishing
Sealing: NBR
Protection rating
- IP65/IP67
Ambient temperature (operation)
- Plug/socket -25°C to +90°C
Coding
- A - Standard
(CANopen/DeviceNet/CC-Link)
Rated current (A)
- 4 A
- DeviceNet is a registered trademark of ODVA
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.