UNITRONIC® BUS PB FD P HYBRID

Bus cable for PROFIBUS-DP, -FMS and FIP. HYBRID: Data transm. + power supply. Flame retardance, oil resistant and halogen free. Temp. range from -40°C bis +70°C

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeOil-resistantPower chain

PROFIBUS

Article number Article designationNumber of pairs and conductor diameter (mm)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
UNITRONIC® BUS PB FD P HYBRID
2170495
UNITRONIC® BUS PB FD P HYBRID1 x 2 x 0.64 Ø + 4 x 1.5 mm²11.389148

Benefits

  • For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required
  • For highly flexible applications (power chains, moving machine parts)
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).

Product features

  • HYBRID: cable for data transmission + power supply
  • Flame-retardant according IEC 60332-1-2

Product Make-up

  • Fine-wire, bare copper strand
  • 1x2x0.64 : red, green
    4 x 1.5 (AWG16): black with white numbers
  • Core insulation: PE
  • Tin-plated copper wire braiding
  • Outer sheath: PUR, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • (not for power applications) 100 V

Minimum bending radius

  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 600 V
  • Core/screen: 600 V

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • Flexing: -30°C to +60°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.