UNITRONIC® BUS PB FD P COMBI
Highly flexible, halogenfree PROFIBUS HYBRID cables
Bus cable for PROFIBUS-DP, -FMS and FIP. HYBRID: Data transmission and power supply. Temperature range from -40°C bis +80°C
Benefits
- For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required
- For highly flexible applications (power chains, moving machine parts)
- Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
Application range
- PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).
Product features
- HYBRID: cable for data transmission + power supply
- Flame-retardant according IEC 60332-1-2
Product Make-up
- Fine-wire, bare copper strand
- 1x2x0.64: red, green
3x1.0 (AWG18): grenn/yellow, black, blue - Core insulation: PE
- Tin-plated copper wire braiding
- Outer sheath: PUR, violet (RAL 4001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Mutual capacitance
- (800 Hz): max. 30 nF/km
Peak operating voltage
- (not for power applications) 100 V
Test voltage
- Core/core: 600 V
Characteristic impedance
- 150 ± 15 Ohm
Temperature range
- Flexing: -5°C to +50°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
- Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.