EPIC® DATA PB M12

Field mountable M12 BUS-connectors, shielded for PROFIBUS

M12 field attachable fieldbus connector for PROFIBUS, b-coded, screened, high protection class (IP67)

Supplementary automation components from LappRobust

PROFIBUS

Article number Article designationNumber of pinsConductor cross-section (mm²)Cable diameter in mmRated voltage (V)PU
Plug, straight
22260653
AB-C5-M12MSB-PG9-SH-AU50.25 - 0.756 - 8.5601
22262078
AB-C5-M12MSB-PG11-SH-AU50.25 - 0.758 - 10601
Socket, straight
22260646
AB-C5-M12FSB-PG9-SH-AU50.25 - 0.756 - 8.5601
22260889
AB-C5-M12FSB-PG11-SH-AU50.25 - 0.758 - 10601

Benefits

  • Quick and easy on-site assembly
  • For creating of individual cable lengths
  • Cost efficient and rational wiring for BUS installations
  • Space-saving due to compact dimensions.

Product features

  • Screened version
  • Connector M12, B-coded
  • PG9- / PG11-thread
  • Screw connection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002062
  • ETIM 5.0 Class-Description: Sensor-actuator connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002062
  • ETIM 6.0 Class-Description: Sensor-actuator connector

Material

  • Contact: CuSn
    Contact surface: Au
    Contact carrier: PA66
    Sealing: NBR
    Knurl: Nickel-plated brass
    Gripping body: Zinc die-cast, nickel-plated

Protection rating

  • IP 67

Ambient temperature (operation)

  • Plug/socket -40°C to +85°C

Coding

  • B - inverse (PROFIBUS)

Rated current (A)

  • 4 A

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.