EPIC® DATA PB M12/M12
PROFIBUS M12 control cabinet feed-through, shielded
sensor/actuator control cabinet feed through with bipolar/screw mounting (B-coded)
Benefits
- M12 connector on both sides
- Plug & Play for flexible connection solutions
Application range
- Mechanical and plant engineering
Product features
- For PROFIBUS applications
- Bipolar/screw mounting
Product Make-up
- 5-pin control cabinet feed-through, M12 B-coded
- M12 plug on M12 socket
- Screened version
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002061
- ETIM 5.0 Class-Description: Sensor-actuator connector chassis
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002061
- ETIM 6.0 Class-Description: Sensor-actuator connector chassis
Material
- Contact: CuZn
Contact surface: Au (gold)
Contact carrier: PA 66
Knurl: Nickel-plated brass
Sealing: FKM
Protection rating
- IP 67
Ambient temperature (operation)
- Plug/socket
-25°C to +85°C
Coding
- B - inverse (PROFIBUS)
Rated current (A)
- 4 A
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.