EPIC® DATA PB TR M12

M12 Terminating resistor for PROFIBUS

Extremely robust M12 bus termination (resistor) for individuell use within field bus networks (PROFIBUS, DeviceNet and CANopen).

Fully suitable for industrial use

Supplementary automation components from LappAssembly timeSpace requirement

PROFIBUS

Article number Article designationNumber of pinsRated voltage (V)PU
Plug, unshielded (terminating resistor)
22260722
AB-C4-M12MS-PB-TR4605
Socket, shielded (terminating resistor)
22261001AB-C5-M12FS-PB-TR-SH4321

Benefits

  • Cost efficient termination of a bus systems
  • Space-saving due to compact dimensions.
  • Robust design

Application range

  • Mechanical and plant engineering

Product features

  • 150 Ω terminating resistor for PROFIBUS

Product Make-up

  • Straight connector M12 with integrated termination resistor
  • Straight connector M12, with integrated termination resistor, shielded

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000448
  • ETIM 5.0 Class-Description: Terminal resistor

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000448
  • ETIM 6.0 Class-Description: Terminal resistor

Protection rating

  • IP65/IP67 (plug)
  • IP 67 (socket)

Ambient temperature (operation)

  • -25°C to +90°C (plug)
  • -40°C to +85°C (socket)

Contact material

  • CuSn

Coding

  • B - inverse (PROFIBUS)

Rated current (A)

  • 4 A

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.