UNITRONIC® BUS PB M12-M12

PROFIBUS Cable: M12 connector on M12 socket

Robust, ready-to-use PROFIBUS M12 (B-coded) cable with PUR (halogen-free) outer sheath for flexible use (drag chain). Shielded version.

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timePower chain

PROFIBUS

Article number Article designationLength (m)Number of pinsDesignRated voltage (V)PU
Plug on socket
22260955
AB-PB-M12MS-0,2PUR-M12FS0.22straight-straight2501
22260773
AB-PB-M12MS-0,3PUR-M12FS0.32straight-straight2501
22260774
AB-PB-M12MS-1,0PUR-M12FS12straight-straight2501
22260775
AB-PB-M12MS-2,0PUR-M12FS22straight-straight2501
22260869
AB-PB-M12MS-3,0PUR-M12FS32straight-straight2501
22260776
AB-PB-M12MS-5,0PUR-M12FS52straight-straight2501
22260777
AB-PB-M12MS-10,0PUR-M12FS102straight-straight2501
22260907
AB-PB-M12MS-15,0PUR-M12FS152straight-straight2501
22260908
AB-PB-M12MS-20,0PUR-M12FS202straight-straight2501
22260079
AB-PB-M12MA-5,0PUR-M12FA52angled-angled2501
22260904
AB-PB-M12MA-10,0PUR-M12FA102angled-angled2501
22260905
AB-PB-M12MA-15,0PUR-M12FA152angled-angled2501

Benefits

  • Cost efficient and rational wiring for PROFIBUS installations
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking

Application range

  • Mechanical and plant engineering

Product features

  • 2-core PROFIBUS cable, shielded
  • Connector M12, B-coded with quick locking system
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Core cross section: 0.25 mm2
  • Core colours: red, green
  • Outer sheath: PUR halogen-free, violett
  • Outer diameter: 7.8 mm
  • Shielded version
  • Shielding is conducted over the knurl

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -30°C to +80°C
    Drag chain application ≤ 70 °C

Coding

  • B - inverse

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.