EPIC® DATA PB Sub-D FC
PROFIBUS Connectors Fast Connect
PROFIBUS Sub-D connector, Fast Connect, integrated bus termination, optional LED diagnostic/interfaces, cable outlet 35°/90°/180°
- New innovative insulation displacement terminals suitable for solid and flexible conductors (90° and 180° versions )
- Versions with 2nd Sub-D interface
- Optional with LED diagnostic
Benefits
- Quick installation with Fast Connect ('FC') technology
- sensor/ ac
- No loose parts
- Visual bus connection control
- Terminating resistor (integrated) can be switched
Product features
- Fully compatible with market standard
- Max. transmission rate 12 Mbit/s possible
- Current consumption max. 12,5 mA
(with LED 35 mA) - Supply voltage 4.75 - 5.25 V DC
(supplied from the terminal) - Terminating resistor "ON" - the outbound bus cable is disconnected
Norm references / Approvals
- IEC 61158, IEC 61784
- UL File No. E331560
Product Make-up
- D-Sub plug, 9-pin, fixing screws 4-40 UNC
- Improved electromagnetic compatibility (EMC) by metallized housing
- Max. cable outer diameter: 8 mm
- Versions with additional Sub-D interface for programming/diagnostic ('PG')
- LED Version indicate:
bus operation - (green)
station transmission - (blue)
terminating resistor "on" - (orange)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001132
- ETIM 5.0 Class-Description: D-Sub connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001132
- ETIM 6.0 Class-Description: D-Sub connector
Dimensions
- 95 mm x 70 mm x 17 mm - 35°
72 mm x 40 mm x 17 mm - 90°
70 mm x 35 mm x 17 mm - 180° - (LxWxH)
Connection type
- Fast Connect
Protection rating
- IP 20
Terminating resistor
- 150 Ω
Interfaces
- Sub-D socket, 9-pin
PROFIBUS FC standard cable, Ø 0.64 mm
Permissble ambient conditions
- Operating temperature: -25°C to +85°C
- *The max. temperature for UL is 60 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.