EPIC® DATA PB Sub-D PRO

PROFIBUS connector full metal M12 connection/spring type connection

Robust data connectors D-Sub (9-pin) for PROFIBUS DP, full metal housing, 360° shielding, EMC-optimised, versions with M12

  • For high mechanical stress
  • High EMC protection

Interference signals Optimum strain relief Mechanical resistance Automation & fältinstallation

Article number Article designation Connection type PG interface
21700563
ED-PB-AX-M12-PRO M12 no
21700561
ED-PB-35-PG-M12-PRO M12 yes
21700562
ED-PB-90-PG-M12-PRO M12 yes
180° (AX) cable outlet
21700566
ED-PB-AX-M12-PRO Internal spring type no
35° cable outlet
21700564
ED-PB-35-PG-ST-PRO Internal spring type yes
90° cable outlet
21700565
ED-PB-90-PG-ST-PRO Internal spring type yes

Benefits

  • Optimum EMC protection
  • High function and failure protection in harsh environments
  • No loose parts
  • Cost-effective due to quick installation (Plug & Play)
  • Terminating resistor (integrated) can be switched on or off easily

Product features

  • Extended temperature range
  • High mechanical strength
    (200 plug cycles)
  • Minimal transmission loss
  • Max. transmission rate 12 Mbit/s possible
  • Supply voltage 4.75 - 5.25 V DC
    (supplied from the terminal)

Norm references / approvals

  • IEC 61158, IEC 61784

Design

  • D-Sub connector, 9-pin, fastening screws 4-40 UNC
  • 360° shielding through full metal housing (ZnAl)
  • With additional Sub-D port for programming/diagnostic 'PG' (35° and 90° version)
  • With EMC connector protection (PG port)
  • M12 version: 5-pin connector, M12 B-coded

Classification

  • ETIM 5.0 Class-ID: EC001132
  • ETIM 5.0 Class-Description: D-Sub connector

Dimensions

  • see technical data sheet

Connection type

  • M12 or
    Internal cage clamp terminal

Protection rating

  • IP 30

Terminating resistor

  • 150 Ω

Interfaces

  • Sub-D socket, 9-pin
    Spring terminal for solid conductors / M12 B-coded
  • 0.08 – 0.5 mm² (AWG28 – AWG14)
    Cable diameter: 8 – 9 mm

Permissible ambient conditions

  • Operating temperature: -20°C to +70°C

Photographs are not to scale and do not represent detailed images of the respective products.