UNITRONIC® LiYCY A
Screened data transmission cable with colour code acc. to DIN 47100 – UL/CSA recognized
UNITRONIC® LiYCY A: Low-frequency PVC data cable, DIN 47100, UL CSA AWM, Flexible, 0.34² Maxi TERMI-POINT®, Screened, Flame retardant, Instrumentation & Control
-
A for Advanced
here: UL and CSA certifications - Further dimensions/colours on request
Benefits
- Overall braid minimises electrical interference
Application range
- Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA
certified cables are used. - For the North American market
Product features
- Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1
Norm references / Approvals
- UL AWM Style 2464
- CSA AWM I/II A
- UL File No. E63634
Product Make-up
- Multi-wire strand made of tinned copper wires
- Core insulation made of PVC
- Tinned-copper braiding
- Outer sheath made of special PVC compound
Outer sheath colour: Dark grey
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100 without colour repetition, refer to Appendix T9
Conductor stranding
- AWG conductor sizes, 7 or 19 wires
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- UL/CSA: 300 V
Test voltage
- 1500 V
Temperature range
- Occasional flexing: -5°C up to +70°C (UL: +80 °C)
- Fixed installation (IEC): -40°C bis +80°C
UL: max. +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil 152 m; Drum 305 m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.