UNITRONIC® ROBUST S/A FD

High flexible, halogen-free sensor/actuator cable - resistant to a wide range of chemical media

Cables for sensor/actuator cabling in rough environments. For use in drah chains, halogenfree, to connect to M8, M12 connectors.

  • Good chemical resistance please see Appendix T1
  • Excellent weather resistance
  • Flexible at low temperatures

Supplementary automation components from LappFood & BeverageSuitable for outdoor useGood chemical resistanceHalogen-freeCold-resistantPower chainTorsion-resistantUV-resistant

CEECOLAB

Article number Article designationDimensions (mm²)Outer diameter [mm]ColourCopper index [kg/km]
7038897
UNITRONIC ROBUST S/A FD 4X0,254x0.254.9black10.2
7038895
UNITRONIC ROBUST S/A FD 3X0,343 x 0.345black9.8
7038894
UNITRONIC ROBUST S/A FD 4X0,344 x 0.345.4black13.1
7038896
UNITRONIC ROBUST S/A FD 5X0,345 x 0.345.9black16

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant against organic oils, emulsions, greases and waxes based on organic, animal or synthetic
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning
  • Good resistance to ammonia compounds and bio-gases

Application range

  • Automation technology
  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Suitable for drag chains
  • Torsion-resistant
  • Halogen-free

Norm references / Approvals

  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry
  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry

Product Make-up

  • Extra-fine wire strand made of bare copper
  • Core insulation: PE
  • Colour-code:
    3-pin: bn, bu, bk
    4-pin: bn, wh, bu, bk
    5-pin: bn, wh, bu, bk, gy
  • Outer sheath made of special TPE
  • Color of the outer jacket: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • acc. to EN 60947-5-2

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing: 5 x outer diameter
  • Fixed installation: 3 x outer diameter

Temperature range

  • Flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Other types of composition are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.