UNITRONIC® SENSOR FD

High flexible cable for sensor/actuator cabling for use in drag chains, halogen-free

Article number Article designationDimensions (mm²)Outer diameter [mm]Core/outer sheath materialColourCopper index [kg/km]
UNITRONIC® SENSOR FD
7038867
Lif9Y11Y5 x 0.254.7PP/PURblack12
7038868
Lif9Y11Y8 x 0.255.9PP/PURblack19
7038864
Lif9Y11Y3 x 0.344.6PP/PURblack9.8
7038865
Lif9Y11Y4 x 0.344.7PP/PURblack13
UNITRONIC® SENSOR FD - optimized
7038889
Lif9Y11Y3x0.253.6PP/PURblack7.5
7038890
Lif9Y11Y4x0.253.8PP/PURblack10.2
7038893
Lif9Y11Y5 x 0.344.5PP/PURblack16
UNITRONIC® SENSOR FD screened
7038885
Lif9YC11Y3 x 0.344.3PP/PURblack19.1
7038886
Lif9YC11Y4 x 0.344.6PP/PURblack23.5
7038887
Lif9YC11Y5 x 0.345PP/PURblack27.5

Benefits

  • Designs for highly flexible use
  • Abrasion-resistant
  • Wear-resistant
  • Space-saving due to compact dimensions.

Application range

  • Automation technology
  • Sensor/ actuator cabling
  • Mechanical and plant engineering
  • Assembly and production lines

Product features

  • UV-resistant
  • Halogen-free according to VDE 0472-815
  • flame-retardant according to IEC 60332-2-2, UL 1581 FT-2
  • Suitable for drag chains
  • Designed for 4 million alternating bending cycles and travel distances up to 10 m

Norm references / Approvals

  • UL AWM Style 20549

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: PP
  • Colour-code:
    3-pin: bn, bu, bk
    4-pin: bn, wh, bu, bk
    5-pin: bn, wh, bu, bk, gy
    8-pin: bn, wh, gn, ye, gy, pk, bu, rd
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Peak operating voltage

  • 300 V (not for power applications)

Conductor stranding

  • Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Temperature range

  • Occasional flexing: -25°C to +80°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Other types of composition are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.