POF Connector F-SMA and ST(BFOC)

Accessories for polymer optical fibre cables, connector type FSMA and ST(BFOC)

POF Connector F-SMA and ST(BFOC) for different cable types and dimensions, for crimping or clamping

FSMA and ST(BFOC) connectors for POF cable assembly

Article number Article designation
FSMA Connectors with knurled nut for crimping
29135099
POF Connector FSMA Crimp 2.2 /4PC
29135098
POF Connector FSMA Crimp 2.2 /50PC
29137099
POF Connector FSMA Crimp 6.0 /4PC
29137098
POF Connector FSMA Crimp 6.0 /50PC
FSMA Connectors with hexagonal nut for crimping
29135089
POF Connector FSMA Hex Crimp 2.2 /4PC
29135088
POF Connector FSMA Hex Crimp 2.2 /50PC
29132089
POF Connector FSMA Hex Crimp 6.0 /4PC
29132088
POF Connector FSMA Hex Crimp 6.0 /50PC
FSMA Connectors with knurled nut for clamping
29130099
POF Connector FSMA Clamp 2.2 /4PC
29130098
POF Connector FSMA Clamp 2.2 /50PC
FSMA Connectors with hexagonal nut for clamping
29130089
POF Connector FSMA Hex Clamp 2.2 /4PC
29130088
POF Connector FSMA Hex Clamp 2.2 /50PC
ST(BFOC) Connectors for crimping
29125099
POF Connector ST(BFOC) Crimp 2.2 /4PC
29125098
POF Connector ST(BFOC) Crimp 2.2 /50PC
ST(BFOC) Connectors for clamping
29120099
POF Connector ST(BFOC) Clamp 2.2 /4PC
29120098
POF Connector ST(BFOC) Clamp 2.2 /50PC

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001122
  • ETIM 5.0 Class-Description: Fibre optic connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001122
  • ETIM 6.0 Class-Description: Fibre optic connector

Benefits

  • As crimp or clamp version for easy assembling

Product features

  • FSMA and ST(BFOC) connector
    with knurled nut or
    hexagonal nut for crimping,
    gluing or easy clamping
  • Suitable for 2.2 mm POF
  • Available for different cable diameters
    (2.2 mm and 6.0 mm)
  • Connector including bend protection boot and dust cap
  • bend protection boot colour:
    black and red