POF Connector SC-RJ
Connector for polymer optical fibre cables, type SC-RJ
SC-RJ connector as crimp version, useable for POF cable types, PROFINET connector version
-
SC-RJ connectors for POF
cable assembly -
Connectors for PROFINET
Data Cabling
Benefits
- Connectors for PROFINET
Data Cabling - As crimp version for easy assembling
Product features
- Connector set included two SC connectors,
SC-RJ housing, two bending protection
boots, dust caps - Suitable for 2.2 mm POF
- bend protection boot colour:
50% black and 50% red
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class-Description: Fibre optic connector
Certifications
- SC-RJ complies with IEC61754-24
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.