ÖLFLEX® SERVO Basic Line according to Siemens 6FX5002 (PVC)

Article number Outer dimensions (mm)Length (m)Number of cores and mm² per conductorSIEMENS® assembly designationCopper index kg/1.000 piecesOther dimensionsPU
ÖLFLEX® SERVO Basic Line according to Siemens 6FX5002 (PVC)
5480002690710.02x(2x0,15)+2x0,382DC10380Other lengths available1
5480002715710.02x(2x0,15)+2x0,382DC20380Other lengths available1
5480002990810.04G1,55CN05880Other lengths available1
54800030159.610.04G2,55CN111353Other lengths available1
5480003240810.04G1,55CQ28888.8Other lengths available1
5480003365810.04G1,55CS01880Other lengths available1
54800035659.610.04G2,55CS311320Other lengths available1
548000429010.410.04 G 1,5+(2x1,5)5DQ281,686.7Other lengths available1
548000441510.410.04 G 1,5+(2x1,5)5DS011500Other lengths available1
54800045151210.04 G 2,5+(2x1,5)5DS311,988.5Other lengths available1

Benefits

  • Regional manufactured worldwide available
  • Lapp quality standards
  • semi automated process fro high quality standards

Application range

  • Food production and packaging machinery
  • Woodworking Machinery

Product features

  • PVC servo cable, shielded
  • Basic Line for static and slowly moving applications with resistant PVC outer mantle
  • Innovative connnector concept

Norm references / Approvals

  • Design according to SIEMENS® standard 6FX 5002
  • Flame-retardant according to IEC 60332-1-2, VW-1, FT1

Product Make-up

  • Full range of types
  • brake wire with 1.5mm² wire gauge

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
  • Single-paired versions: black; white
    Double-paired versions: black with white numbers 5; 6; 7; 8
    0,34mm² pairs: WH/BN/GN/YE

Conductor stranding

  • Fine wire according to IEC 60228/VDE 0295, class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • Power cores and control cores:
    IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C (UL: +80°C)
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Siemens part designations (6FX5002/5008, 6FX7002/7008, 6FX8002/8008) are registered trademarks of Siemens AG, and are listed for comparison purposes only
  • Other lengths and cable terminations are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further Article and length online https://servoconfigurator.lappgroup.com/