ÖLFLEX® SERVO Extended Line according to Siemens 6FX8002 (PUR)

Core Line for light duty power chain applications

  • Classical production and assembly
  • Connector with novel, safe screen connection
  • For the most demanding mechanical requirements

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceOptimum strain reliefRobustReliabilityConnector with standard housing unitWaterproof

CEFire

Article number Length (m)SIEMENS® assembly designationCopper index kg/1.000 piecesOther dimensionsPU
548000494010.05CN513034Other lengths available1
548000529010.05CS134,624.7Other lengths available1
548000544010.05CS513034Other lengths available1
548000599010.05DN513,372.25Other lengths available1

Benefits

  • Regional manufactured worldwide available
  • Lapp quality standards

Application range

  • Specifically for machine tool building
  • Designed for power chain use: for travel distances up to 100 m (horizontal)
  • For very high dynamic motion sequences

Product features

  • Extended Line for high mechanical stress in Power chains
  • Proven for hightes dynamic stresses and long distances

Norm references / Approvals

  • Design according to SIEMENS® standard 6FX 8002
  • Flame-retardant according to IEC 60332-1-2, VW-1, FT1

Product Make-up

  • Full range of types
  • brake wire with 1.5mm² wire gauge

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
  • Optional designs with
    one pair of control cores: black; white
    Two pairs of control cores: black with white numbers: 5, 6, 7, 8

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • For flexible use:
    7.5 x outer diameter (1.5-16 mm²)
    10 x outer diameter (25-50 mm²)
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • Power cores and control cores:
    IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -40°C to +90°C
    (UL/CSA: +80°C)
  • Fixed installation: -50°C to +90°C
    (UL/CSA: +80°C)

Alternating bending cycles

  • 10 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Siemens part designations (6FX5002/5008, 6FX7002/7008, 6FX8002/8008) are registered trademarks of Siemens AG, and are listed for comparison purposes only
  • Other lengths and cable terminations are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further Article and length online https://servoconfigurator.lappgroup.com/