ÖLFLEX® SERVO Core Line for Siemens 6FX8002 (PUR)

Article number Outer dimensions (mm)Length (m)Number of cores and mm² per conductorSIEMENS® assembly designationCopper index kg/1.000 piecesOther dimensionsPU
ÖLFLEX® SERVO Core Line for Siemens 6FX8002 (PUR)
548000539011.510.04 G 2,55CS311290Other lengths available1
54800006651010.04 G 1,55CN01738.4Other lengths available1
548000071511.510.04 G 2,55CN111230Other lengths available1
548000076511.510.04 G 2,55CN311230Other lengths available1
54800010651010.04 G 1,55CS01738.4Other lengths available1
548000111511.510.04 G 2,55CS111230Other lengths available1
54800012151010.04 G 1,55CS21830.25Other lengths available1
548000176514.410.04 G 2,5+(2x1,5)5DN112,078.7Other lengths available1
548000184016.310.04 G 4,0+(2x1,5)5DN412,769.55Other lengths available1
548000211512.810.04 G 1,5+(2x1,5)5DS011,365.4Other lengths available1
54800492001010.04 G 1,55CS061,365.4Other lengths available1
548000221514.410.04 G 2,5+(2x1,5)5DS312028Other lengths available1

Benefits

  • Regional manufactured worldwide available
  • Lapp quality standards

Application range

  • Specifically for machine tool building
  • For travel distances up to 10 m
  • For highly dynamic applications
  • Assembly and assembly machinesproduction lines
  • Chain application

Product features

  • New PUR servo cable, halogen-free & shielded
  • Innovative connnector concept
  • Core Line for light duty power chain applications

Norm references / Approvals

  • Design according to SIEMENS® standard

Product Make-up

  • Brake wire with 1.5 mm² wire gauge

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Supply cores: colored with white printing
    Brown with white printing: V / L2
    Black with white printing: U/L1/C/L +
  • Gray with white printing: W/L3/D/L-GN/GE protective conductorcontrol wires: WS; SW

Conductor stranding

  • Fine wire according to IEC 60228/VDE 0295, class 5

Minimum bending radius

  • Chain application:7,5 x cable diameter
  • Fixed installation: 4 x cable diameter

Nominal voltage

  • Power cores and control cores:
    IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -40°C to +90°C
    (UL/CSA: +80°C)
  • Fixed installation: -50°C to +90°C
    (UL/CSA: +80°C)

Alternating bending cycles

  • 5 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Siemens part designations (6FX5002/5008, 6FX7002/7008, 6FX8002/8008) are registered trademarks of Siemens AG, and are listed for comparison purposes only
  • Other lengths and cable terminations are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further Article and length online https://servoconfigurator.lappgroup.com/