ÖLFLEX® CHAIN 819 CP

Highly flexible, screened control cable with PVC core insulation and robust, oil resistant outer sheath - certified

ÖLFLEX® CHAIN 819 CP - highly flexible, screened control cable with PVC core insulation and robust, oil-resistant outer sheath of PU-special blend

  • Basic Line Performance - Moderate travel lengths or acceleration
  • Good oil resistance
  • UL/cUL certified for North America

Mechanical resistanceOil-resistantPower chainInterference signalsUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1027900
2 X 0.55.822.542.9
1027901
3 G 0.56.127.150.6
1027902
4 G 0.56.635.162.6
1027903
5 G 0.57.143.174.7
1027904
7 G 0.58.555.8101
1027905
12 G 0.51083.1144.5
1027906
18 G 0.511.8120207.1
1027907
25 G 0.514.1171288.6
1027910
2 X 0.756.230.452.7
1027911
3 G 0.756.637.563.4
1027912
4 G 0.757.147.978
1027913
5 G 0.757.755.290.4
1027914
7 G 0.759.175.9126.1
1027915
12 G 0.7510.9115.3183.6
1027916
18 G 0.7513168269.8
1027917
25 G 0.7515.6239.6377
1027920
2 X 1.06.535.358.5
1027921
3 G 1.06.944.771.6
1027922
4 G 1.07.557.789.4
1027923
5 G 1.08.370.3110.2
1027924
7 G 1.09.892.7149.2
1027925
12 G 1.011.7148.7224.4
1027926
18 G 1.014224.1331.3
1027927
25 G 1.016.7299.5449.2
1027930
2 X 1.57.147.973.8
1027931
3 G 1.57.562.592.6
1027932
4 G 1.58.480118.9
1027933
5 G 1.59.197.5142.7
1027934
7 G 1.510.9129.7194.9
1027935
12 G 1.513.3211301.9
1027936
18 G 1.515.7319447.8
1027937
25 G 1.518.7428.1606.5
1027940
3 G 2.5997.4138.9
1027941
4 G 2.510.1124.8178.2
1027944
5 G 2.511.2148.7215.4
1027942
7 G 2.513.5206.5301.6
1027943
12 G 2.516.2347.5478.5
1027950
4 G 4.011.9187256.1
1027952
4 G 10.018.2452.1606.5
1027955
4 G 16.021.3699.5884.2
1027957
4 G 25.026.31,062.11,349.7

Benefits

  • Good combination of quality and price
  • Durable thanks to robust sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Multi-standard certification reduces part varieties and saves costs
  • Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • In power chains or moving machine parts
  • In EMC-sensitive environments
  • Very suitable for oily wet areas within machinery and production lines
  • Assembly lines, production lines, in all kinds of machines
  • Suitable for use in measuring, control and regulating circuits
  • Indoor applications or dry rooms

Product features

  • High oil-resistance
  • Flammability:
    IEC/EN: 60332-1-2
    UL/CSA: Horizontal Flame, FT2
  • Mechanically robust
  • Low-adhesive surface
  • EMC-compliant

Norm references / Approvals

  • USA: UL AWM Style 21576
    Canada: cUL AWM Style I/II A FT2
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: PVC
  • Cores twisted in layers
  • Non-woven wrapping
  • Tinned-copper braiding
  • Outer sheath of Lapp-PU-Special Blend, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexing: up from 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • IEC U0/U: 300/500 V
  • UL: 1000 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -5°C to +70°C (UL: +80°C)
  • Fixed installation: -40°C to +70°C
    (UL: +80°C)

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.