ÖLFLEX® CHAIN 896 P

Highly flexible, halogen-free power cable with low capacitive insulation and oil resistant PUR sheath - certified

ÖLFLEX® CHAIN 896 P - Power cable for use in drag chains in harsh environmental conditions with UL/CSA AWM certification

  • Extended Line Performance - Long travel lengths or high acceleration
  • High oil resistance
  • Rated voltage 0,6/1 kV

Suitable for outdoor useHalogen-freeCold-resistantMechanical resistanceOil-resistantPower chainUV-resistant

CECSARUVDEC_RUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CHAIN 896 P
1023229
4 G 1.59.658120
1023230
5 G 1.51072143
1023238
4 G 2.51196174
1023239
5 G 2.512120210
1023245
4 G 4.012.5154242
1023246
5 G 4.013.7192316
1023248
4 G 6.014.3231335
1023249
5 G 6.015.7288439
1023250
4 G 10.017384503
1023251
5 G 10.018.9480663
1023252
4 G 16.021.2615810
1023253
5 G 16.023.87681065
1023254
4 G 25.025.99601254
1023255
5 G 25.02912001582

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Longer cable installation lengths thanks to low mutual capacitance cable design
  • Wide temperature range for applications in harsh climatic environments

Application range

  • In power chains or moving machine parts
  • Applications in automation engineering
  • Power circuits in industrial machines
  • For use in assembling & pick-and-place machinery
  • Particularly in wet areas of machine tools and transfer lines
  • For indoor and outdoor use

Product features

  • Flammability:
    UL/CSA: VW-1, FT1
    IEC/EN: 60332-1-2
  • Halogen-free materials
  • Resistant to oil and drilling fluids according to IEC 61892-4, Appendix D
  • Low-capacitance design
  • Flexible down to -40°C

Norm references / Approvals

  • VDE - reg - no. 8661
    UL AWM Style 20234
    cULus AWM I/II A/B, 1000V 80° FT1
    CSA AWM I/II A, 1000V 80° FT1
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: polypropylene (PP)
  • Non-woven wrapping
  • PUR outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing:
    up from 7.5 x outer diameter (up to 16mm²)
    up from 10 x outer diameter (from 25mm²)
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -40°C to +90°C
    (UL/CSA: +80°C)
  • Fixed installation: -50°C to +90°C
    (UL/CSA: +80°C)

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.