ÖLFLEX® CLASSIC 110 BK

VDE-registered oil-resistant PVC control cable with black outer sheath for a wide range of applications

ÖLFLEX® CLASSIC 110 BK - PVC control cable, VDE registered, oil resistant, flexible and UV-resistant for various applications, 300/500V, also for YSLY or YY

  • CPR: Article number choice under www.lappkabel.com/cpr
  • With black outer sheath, UV-resistant
  • VDE certificate of conformity with
    factory surveillance

Good chemical resistanceOil-resistantPower chainTorsion-resistantUV-resistant

CEVDE auditedECOLABEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1119809
2 X 0.755.414.445
1119871
3 G 0.755.721.655
1119892
3 X 0.755.721.655
1119872
4 G 0.756.228.866
1119893
4 X 0.756.228.866
1119873
5 G 0.756.73679
1119874
7 G 0.757.350.4101
1119875
12 G 0.759.986.4171
1119876
18 G 0.7511.7130244
1119877
25 G 0.7513.8180337
1119878
34 G 0.7515.9245448
1119894
2 X 1.05.719.253
1119244
3 G 1.0628.865
1119895
3 X 1.0628.865
1119245
4 G 1.06.538.479
1119896
4 X 1.06.538.479
1119246
5 G 1.07.14894
1119897
5 X 1.07.14894
1119247
7 G 1.0867.2126
1119248
12 G 1.010.5115205
1119249
18 G 1.012.7173290
1119251
25 G 1.014.7240390
1119252
34 G 1.017.1326551
1119898
2 X 1.56.328.868
1119020
3 G 1.56.743.284
1119899
3 X 1.56.743.284
1119879
4 G 1.57.257.6104
1119900
4 X 1.57.257.6104
1119880
5 G 1.58.172128
1119911
5 X 1.58.172128
1119881
7 G 1.58.9101166
1119913
7 X 1.58.9101166
1119882
12 G 1.512173279
1119883
18 G 1.514.4259407
1119884
25 G 1.516.9360560
1119914
2 X 2.57.548100
1119885
3 G 2.58.172132
1119886
4 G 2.58.996163
1119887
5 G 2.510120200
1119888
7 G 2.511.1168267
1119889
12 G 2.514.8288444
1119890
18 G 2.517.8432648
1119891
25 G 2.520.8600890
1119915
3 G 4.09.9115.2201
1119916
4 G 4.010.8154249
1119917
5 G 4.012.1192315
1119918
4 G 6.013230365
1119919
5 G 6.014.5288447
1119920
4 G 10.016.2384590
1119921
5 G 10.018.1480722
1119922
4 G 16.018.86141087
1119923
5 G 16.021.27681370

Benefits

  • Suitable for outdoor applications
  • Wide choice of standardized lengths and individual cuts

Application range

  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Dry or damp rooms that are subject to medium mechanical loads
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • In power chains for a travelling distance up to 5 m and 0,2 ... 1 million bending cycles, for following dimensions: 0,5 to 2.5mm² and 2 to 7 conductors
  • Suitable for outdoor applications

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • Oil-resistant according to DIN EN 50290-2-22 (TM54)
  • UV and weather-resistant according to ISO 4892-2

Norm references / Approvals

  • VDE reg. no. 7030 for the following sizes:up to 2.5 mm²: 2 - 65 coresfrom 4 mm²: 2 - 7 coresfrom 25 mm²: 2 - 5 cores

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • PVC outer sheath, black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to DIN EN 60228 (VDE 0295), class 5 / IEC 60228 class 5

Torsion movement in WTG

  • TW-0 & TW-1, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
    In power chains: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -15°C to +70°C
    In power chains: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.