ÖLFLEX® CLASSIC 110 LT
Cold flexible PVC control cable, suitable for low temperatures as well as outdoor use
ÖLFLEX® CLASSIC 110 LT - PVC control cable, cold-resistant, flexible, UV-resistant, for low temperature and outdoor use, 300/500V, also for YSLY or YY arctic grade
- CPR: Article number choice under www.lappkabel.com/cpr
- UV and weather-resistant according to ISO 4892-2
Benefits
- Inexpensive control cable for flexing outdoor use
- Space-saving installation due to small cable diameters
- High electrical performance due to 4 kV test voltage
Application range
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - Freezing plants, cold storage
- Suitable for outdoor applications
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Product features
- Flame-retardant according IEC 60332-1-2
- Flexible down to -30°C
- UV and weather-resistant according to ISO 4892-2
- Ozone-resistant according to EN 50396
Norm references / Approvals
- Based on EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: PVC, cold-resistant
- Cores twisted in layers
- Outer sheath: PVC, cold-resistant, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -30°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.