ÖLFLEX® SMART 108

Cost-effective VDE-registered PVC control cable

ÖLFLEX® SMART 108 - VDE-registered PVC control cable, flexible and numbered for various applications, 300/500V, also for YSLY or YY

  • CPR: Article number choice under www.lappkabel.com/cpr
  • VDE certificate of conformity with
    factory surveillance
  • Only available in standard lengths and standard packagings

Good chemical resistance

CEVDE auditedEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
17520099
2 X 0.54.89.635
10030099
3 G 0.55.114.442
17530099
3 X 0.55.114.442
10040099
4 G 0.55.719.254
17540099
4 X 0.55.719.254
10050099
5 G 0.56.22463
10070099
7 G 0.56.733.681
18020099
2 X 0.755.414.445
11030099
3 G 0.755.721.655
18030099
3 X 0.755.721.655
11040099
4 G 0.756.228.866
18040099
4 X 0.756.228.866
11050099
5 G 0.756.73679
11070099
7 G 0.757.350101
18520099
2 X 1.05.719.253
12030099
3 G 1.0628.865
12040099
4 G 1.06.538.479
12050099
5 G 1.07.14894
12070099
7 G 1.0867126
19020099
2 X 1.56.32968
13030099
3 G 1.56.74384
13040099
4 G 1.57.258104
13050099
5 G 1.58.172128
13070099
7 G 1.58.9101166
19520099
2 X 2.57.548101
14030099
3 G 2.58.172132
14040099
4 G 2.58.996163
14050099
5 G 2.510120200
14070099
7 G 2.511.1168267

Benefits

  • SMART: good price/performance ratio – the ÖLFLEX® SMART 108 has everything a flexible control cable needs
  • SMART: environmentally friendly – internal sheath layer made from recycled PVC with the same high quality of the TM2 model

Application range

  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Dry or damp rooms that are subject to medium mechanical loads
  • Main dimensions available, further dimensions see ÖLFLEX® CLASSIC 110
  • For extended applications and individual lengths, see ÖLFLEX® CLASSIC 110

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • Oil resistance: see data sheet

Norm references / Approvals

  • VDE reg. no. 8639

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation, TI2
  • Two-layer PVC outer sheath, TM2; outside silvergrey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to DIN EN 60228 (VDE 0295), class 5 / IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Standard packaging: ring = RG, drum = DR
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.