ÖLFLEX® 191 CY

Screened and oil-resistant multi-standard cable with AWM approval

ÖLFLEX® 191 CY - PVC control cable with UL/CSA AWM, oil-resistant, screened and flexible for various applications, UL/CSA: 600V

  • Conductor cross-section up to 120 mm²
  • Further items with 0,75 mm²: see ÖLFLEX® 150 CY
  • Oil-resistant according to EN 50363-4-1: TM5

Good chemical resistanceOil-resistantInterference signals

CECSARUFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
0011234
7 G 0.7510.585.9187
0011202
2 X 1.08.448126
0011180
3 G 1.08.855.8122
0011181
4 G 1.09.680.8157
0011182
5 G 1.010.389.4183
0011183
7 G 1.011.299.9207
0011184
12 G 1.014.6175.7342
0011185
18 G 1.017241.7472
0011186
25 G 1.020.1341.7648
0011302
2 X 1.5964.7156
0011187
3 G 1.59.689.1166
0011188
4 G 1.510.396.6191
0011189
5 G 1.511.3111.2222
0011190
7 G 1.512.1145.2270
0011191
12 G 1.516.1257464
0011192
18 G 1.518.7382.8679
0011193
25 G 1.523546.2952
0011194
3 G 2.510.8111.1221
0011195
4 G 2.511.4140.6269
0011196
5 G 2.512.9167.3325
0011197
7 G 2.514.1240421
30010542
12 G 2.517.9414.9769
30010543
18 G 2.522626.11102
30010544
4 G 4.013.6236.7462
30010545
5 G 4.014.9277.8535
30010546
7 G 4.016.2393.4735
30010548
4 G 6.015.8317.1574
3023130
5 G 6.017.3413.7737
30010547
7 G 6.018.8563.8950
3023131
4 G 10.019.5550.4946
30010639
4 G 16.024.7819.11189
3023132
4 G 25.028.711651692
30010928
4 G 35.03216832700
3026535
4 G 50.039.723423362
3025946
4 G 70.044.832294490
3025947
4 G 95.05040105540
3026536
4 G 120.055.450126960

Benefits

  • High electrical performance due to 4 kV test voltage
  • Multifunctional application possibilities

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • In EMC-sensitive environments
    (electromagnetic compatibility)
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Product features

  • Flame-retardant according to IEC 60332-1-2
    and UL 1581 §1061 Cable Flame Test
  • Oil-resistant according to EN 50363-4-1: TM5
  • High degree of screening
    low transfer impedance
    (max. 250 Ω/km at 30 MHz)

Norm references / Approvals

  • UL AWM Style 21098
    CSA AWM I A/B II A/B
  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • HAR U0/U: 300/500 V
  • UL/CSA: 600 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
    UL/CSA: -5°C to +90°C
  • Fixed installation: -40°C to +70°C
    UL/CSA: +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 600 m drum or 8 x 75 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.