ÖLFLEX® 191

Oil-resistant multi-standard cable with AWM approval

ÖLFLEX® 191 - PVC control cable with UL/CSA AWM, oil-resistant and flexible for various applications, UL/CSA: 600V

  • Conductor cross-section up to 120 mm²
  • Further items with 0,5 and 0,75 mm²: see ÖLFLEX® 150
  • Oil-resistant according to EN 50363-4-1: TM5

Good chemical resistanceOil-resistant

CECSARUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
0011222
7 G 0.758.350.4116
0011223
9 G 0.7510.564.8152
0011224
12 G 0.7511.286.4194
0011113
3 G 1.06.728.866
0011114
4 G 1.07.238.481
0011115
5 G 1.08.14895
0011116
7 G 1.08.967.2125
0011117
12 G 1.012115.2211
0011118
18 G 1.014.4172.8309
0011119
25 G 1.017.3240413
0011136
2 X 1.56.928.874
0011137
3 G 1.57.34491
0011138
4 G 1.58.258112
0011139
5 G 1.5972136
0011140
7 G 1.510101179
0011125
9 G 1.512.6129.6230
0011142
12 G 1.513.4173313
0011143
18 G 1.516.1260444
0011144
25 G 1.519.5360620
0011150
3 G 2.58.472138
0011151
4 G 2.59.196182
0011152
5 G 2.510.2120216
0011153
7 G 2.511.3168286
0011160
3 G 4.09.9115.2202
0011161
4 G 4.010.8154245
0011162
5 G 4.012.1192310
0011167
7 G 4.013.4268.8470
0011165
4 G 6.013231398
0011166
5 G 6.014.5288479
0011169
4 G 10.016.5384559
0011170
5 G 10.018.4480782
0011172
4 G 16.022.1615904
0011173
5 G 16.024.37681171
0011175
4 G 25.025.29601299
0011176
5 G 25.02812001640
0011178
4 G 35.028.113442119
0011179
5 G 35.031.516802606
0011205
4 G 50.035.719202898
0011206
4 G 70.04326884052
0011207
4 G 95.047.236485430
0011208
4 G 120.05146086290

Benefits

  • High electrical performance due to 4 kV test voltage
  • For various applications

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Product features

  • Flame-retardant according to IEC 60332-1-2
    and UL 1581 §1061 Cable Flame Test
  • Oil-resistant according to EN 50363-4-1: TM5

Norm references / Approvals

  • UL AWM Style 21098
    CSA AWM I A/B II A/B
  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • HAR U0/U: 300/500 V
  • UL/CSA: 600 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
    UL/CSA: -5°C to +90°C
  • Fixed installation: -40°C to +70°C
    UL/CSA: +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 600 m drum or 8 x 75 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.