SILVYN® LGEP

SILVYN® LGEP is a nickel-plated brass conduit insert

Ensuring cables do not get damaged

Article number Nominal sizeSuitable for SILVYN® SSU / SSUEPieces / PU
SILVYN® LGEP
55503179
101010
55503180
121310
55503181
161610
55503182
202010
55503183
252510
55503184
323210
55503185
40404
55503186
50504
55503187
63631
55503188
75751

Benefits

  • Cable damage can be prevented
  • High tensile strength
  • Space-saving

Application range

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Conduit end cover
  • If no conduit fitting is used
  • Applications with high mechanical stress

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass

Protection rating

  • IP 40

Temperature range

  • -50°C to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.