SILVYN® SSU

SILVYN® SSU / SSUE - metal steel conduit

Mechanical resistanceRobustTemperature-resistant

CE

Article number Nominal sizeID x OD mmBending radius (mm)Suitable for SILVYN® LGEF-M/LGES-MPU ring (m)
SILVYN® SSU - Galvanized steel - 10 meter
61804635
1613.0 x 16.040M16x1,5 + M20x1,510
61804636
2016.9 x 20.545M 20 x 1,510
61804637
2521.1 x 25.055M 25 x 1,510
61804638
3228.1 x 32.060M 32 x 1,510
61804639
4037.6 x 42.580M 40 x 1,510
61804640
5048.4 x 53.090M 50 x 1,510
61804629
6357.5 x 62.5115M 63 x 1,510
61804630
7570.0 x 77.0150M 75 x 1,510
SILVYN® SSU - Galvanized steel - 25 meter
61804631
106.8 x 9.025M 12 x 1,525
61804632
1210.2 x 13.030M 16 x 1,525
61804633
1613.0 x 16.040M16x1,5 + M20x1,525
61804634
2016.9 x 20.545M 20 x 1,525
61804614
2521.1 x 25.055M 25 x 1,525
61804626
3228.1 x 32.060M 32 x 1,525
61804627
4037.6 x 42.580M 40 x 1,525
61804628
5048.4 x 53.090M 50 x 1,525
SILVYN® SSU - Galvanized steel - 50 meter
61804615
106.8 x 9.025M 12 x 1,550
61804623
1210.2 x 13.030M 16 x 1,550
61804624
1613.0 x 16.040M16x1,5 + M20x1,550
61804625
2016.9 x 20.545M 20 x 1,550

Benefits

  • High-tensile
  • Flexible
  • For high mechanical stress
  • Heat-resistant

Application range

  • Measuring technology
  • Plant engineering
  • Applications with high mechanical stress

Product features

  • Inherent Low Fire Hazard

Product Make-up

  • Helically-wound metal protective conduit with interlocked profile

Note

  • SILVYN® SSU 10 with double-interlocked profileSILVYN® SSUE 10 + 12 with double-interlocked profile

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Galvanized steel

Temperature range

  • -100°C to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.