SILVYN® LGES-M

SILVYN® LGES-M is a swivelling metric threaded stainless steel conduit fitting for applications with torsional movement

Swivelling upper part with integrated inner sleeve

Heat-resistantCold-resistantCorrosion-resistantMechanical resistanceSpace requirementRobust

CE

Article number Metric sizeSW wrench size mmOverall length mmThread length mmSuitable for SILVYN® SSU / SSUEPieces / PU
SILVYN® LGES-M (Nickel plated brass)
55503489
12 x 1.5133081010
55503490
16 x 1.51732.281210
55503491
16 x 1.52034.2101610
55503492
20 x 1.52234.2101610
55503493
20 x 1.52435.5102010
55503494
25 x 1.52943.7122510
55503495
32 x 1.5374813322
55503496
40 x 1.54851.214402
55503497
50 x 1.55854.215501
55503498
63 x 1.57063.218631
SILVYN® LGES-M (Stainless steel)
55503210
12 x 1.51430.28101
55503211
16 x 1.51935.58121
55503212
16 x 1.51935.510161
55503213
20 x 1.52438.510201
55503214
25 x 1.52941.510251
55503215
32 x 1.5384913321

Benefits

  • For rotating applications
  • High tensile strength
  • Space-saving

Application range

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Applications with high mechanical stress

Product Make-up

  • Metric connection thread
  • Hexagonal collar with torsion element
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass
  • Stainless steel AISI 316

Protection rating

  • IP 40

Temperature range

  • -100°C to +400°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.