SILVYN® US-EDU-AS

SILVYN® US-EDU-AS is a brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings

Reliability

Article number Nominal sizeSuitable conduit nominal sizePieces / PU
SILVYN® US-EDU-AS for SILVYN® AS-P / EDU-AS / EMC AS-CU
61802480
101050
61802490
141450
61802500
171750
61802510
191950
61802520
212150
61802530
272725
61802540
363625
61802550
454520
61802570
565610

Benefits

  • Cable damage can be prevented

Application range

  • In combination with protective conduit:
  • SILVYN® EDU-AS/EMC AS-CU/AS-P
  • Conduit end cover

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Material

  • Brass

Temperature range

  • -40 °C to +250 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.