SILVYN® MSK-M ATEX

SILVYN® MSK-M ATEX - nickel-plated brass conduit fitting for ATEX environment, integrated cable strain relief

IECEx approval worldwide

Wide clamping rangeMechanical resistanceAssembly timeOptimum strain reliefRobustReliabilityIntegrated SKINTOP<sup>®</sup> cable gland

CEEXIECEx

Article number Metric sizeClamping range in mmClear opening (mm)Suitable for conduit OØ (mm)Pieces / PU
SILVYN® MSK-M ATEX for SILVYN® AS
55506010
12 x 1.53.0 - 7.06.3105
55506011
16 x 1.54.5 - 10.09145
55506012
20 x 1.57.0 - 13.011.5175
55506013
25 x 1.59.0 - 17.014.5215
55506014
32 x 1.511.0 - 21.019.5275
55506015
40 x 1.519.0 - 28.026.5361
55506016
50 x 1.527.0 - 35.036451
55506017
63 x 1.534.0 - 45.045.5561
SILVYN® MSK-M ATEX for SILVYN® EDU-AS / EMC AS-CU
55506018
12 x 1.53.0 - 7.06.3105
55506019
16 x 1.54.5 - 10.09145
55506036
20 x 1.57.0 - 13.011.5175
55506037
25 x 1.59.0 - 17.014.5215
55506038
32 x 1.511.0 - 21.019.5275
55506039
40 x 1.519.0 - 28.026.5361
55506040
50 x 1.527.0 - 35.036451
55506041
63 x 1.534.0 - 45.045.5561

Benefits

  • Optimum cable and conduit strain relief
  • Maximum cable sealing
  • Fast and easy assembly
  • Wide clamping range
  • Anti-turn protection

Application range

  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
  • Chemical and petrochemical industry
  • Plant engineering
  • Used in areas where cables and wires need additional mechanical protection

Product features

  • Combination of SILVYN® and SKINTOP®

Note

  • To be used in Ex environment only in combination with metal conduits without a plastic jacket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • SILVYN® MSK-M 16x1,5 AS ATEX
    IBExU06ATEX1012X
    II 2G EEx eII
    II 1D EEx eII
  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0033X

Material

  • Basis type:
    Body: nickel-plated brass
    Conduit connector seal: CR/NBR
    Tube seal: TPE

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • Cable: IP 68
    Conduit:
    IP 40 with SILVYN® AS, EDU-AS, EMC AS-CU

Temperature range

  • -30°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.