SILVYN® US

SILVYN® US is a PG threaded nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Maximum vibration protectionSpace requirementRobustTemperature-resistant

CE

Article number PG sizeClear opening (mm)Suitable conduit nominal sizePieces / PU
SILVYN® US for SILVYN® AS
55502661
76.51050
55502662
9101450
55502663
1112.51750
55502664
13.514.51950
55502665
16162150
55502666
2121.52725
55502667
29293625
55502668
36384520
55502669
48495610
SILVYN® US for SILVYN® AS-P
55502671
761050
55502672
98.51450
55502673
1111.51750
55502674
13.513.51950
55502675
1615.52150
55502676
2120.52725
55502677
2927.53625
55502678
3636.54520
55502679
4847.55610
SILVYN® US for SILVYN® EDU-AS / EMC AS-CU
55502680
761050
55502689
98.51450
55502682
1111.51750
55502683
13.513.51950
55502684
1615.52150
55502685
2120.52725
55502694
2927.53625
55502687
3636.54520
55502688
4847.55610

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose

Application range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Sealing ring: TPE

Protection rating

  • IP 40 (with SILVYN® AS, EDU-AS and EMC AS-CU)
    IP 65 (with SILVYN® AS-P)

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.