FIPLOCK® ONE MS-M

Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12

FIPLOCK® ONE MS-M

  • New conduit fitting system with innovative locking system
  • Integrated SKINTOP® cable strain relief

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMaximum vibration protectionMechanical resistanceAssembly timeLow weightOptimum strain reliefRobustReliabilityUV-resistantWaterproof

CE

Article number Metric sizeClamping range in mmSW 1/2 mmThread length mmSuitable for FIPLOCK® PA6 / PA12ColourPieces / PU
FIPLOCK® ONE MS-M
6180489112 x 1.53.5 - 7.016.0 / 20.06.510black10
6180489216 x 1.54.5 - 10.020.0 / 20.0710black10
6180489316 x 1.54.5 - 10.020.0 / 22.0712black10
6180489420 x 1.57.0 - 13.024.0 / 22.0812black10
6180489520 x 1.57.0 - 13.024.0 / 27.0817black10
6180489625 x 1.59.0 - 17.029.0 / 27.0817black10
6180489725 x 1.59.0 - 17.029.0 / 36.0823black6
6180489832 x 1.511.0 - 21.036.0 / 36.0923black6
6180489932 x 1.511.0 - 21.036.0 / 41.0929black6
6180490140 x 1.519.0 - 28.045.0 / 41.0929black6
6180490240 x 1.519.0 - 28.045.0 / 52.0936black4
6180490350 x 1.527.0 - 35.054.0 / 52.01036black4
6180490450 x 1.527.0 - 35.054.0 / 65.01048black4
FIPLOCK® ONE MS-M XL
6180490512 x 1.53.5 - 7.016.0 / 20.01210black10
6180490616 x 1.54.5 - 10.020.0 / 20.01210black10
6180490716 x 1.54.5 - 10.020.0 / 22.01212black10
6180490820 x 1.57.0 - 13.024.0 / 22.01212black10
6180490920 x 1.57.0 - 13.024.0 / 27.01217black10
6180491125 x 1.59.0 - 17.029.0 / 27.01217black10
6180491225 x 1.59.0 - 17.029.0 / 36.01223black6
6180491332 x 1.511.0 - 21.036.0 / 36.01523black6
6180491432 x 1.511.0 - 21.036.0 / 41.01529black6
6180491963 x 1.534.0 - 45.075.0 / 65.01548black4
6180491540 x 1.519.0 - 28.045.0 / 41.01529black6
6180491640 x 1.519.0 - 28.045.0 / 52.01536black4
6180491750 x 1.527.0 - 35.054.0 / 52.01536black4
6180491850 x 1.527.0 - 35.054.0 / 65.01548black4

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves
  • Cable strain relief

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Grey (RAL 7005)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.