FIPLOCK® ONE ST-M

Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12

FIPLOCK® ONE ST-M

  • New conduit fitting system with innovative locking system
  • Integrated SKINTOP® cable strain relief

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMaximum vibration protectionMechanical resistanceAssembly timeLow weightOptimum strain reliefRobustReliabilityUV-resistantWaterproof

CE

Article number Metric sizeClamping range in mmSW 1/2 mmThread length mmSuitable for FIPLOCK® PA6 / PA12ColourPieces / PU
FIPLOCK® ONE ST-M black
6180480716 x 1.53.5 - 7.019.0 / 20.0810black10
6180480816 x 1.53.5 - 7.019.0 / 22.0812black10
6180480920 x 1.54.0 - 10.025.0 / 22.0912black10
6180481120 x 1.54.0 - 10.025.0 / 27.0917black10
6180481225 x 1.55.0 - 13.030.0 / 27.01017black10
6180481325 x 1.55.0 - 13.030.0 / 36.01023black6
6180481432 x 1.56.0 - 15.036.0 / 36.01023black6
6180481532 x 1.56.0 - 15.036.0 / 41.01029black6
6180481640 x 1.59.0 - 23.046.0 / 41.01029black6
6180481740 x 1.59.0 - 23.046.0 / 52.01036black4
6180481850 x 1.524.0 - 29.055.0 / 52.01236black4
6180481950 x 1.524.0 - 29.055.0 / 65.01248black4
6180482163 x 1.528.0 - 39.066.0 / 65.01248black4
FIPLOCK® ONE ST-M grey
6180482216 x 1.53.5 - 7.019.0 / 20.0810grey10
6180482316 x 1.53.5 - 7.019.0 / 22.0812grey10
6180482420 x 1.54.0 - 10.025.0 / 22.0912grey10
6180482520 x 1.54.0 - 10.025.0 / 27.0917grey10
6180482625 x 1.55.0 - 13.030.0 / 27.01017grey10
6180482725 x 1.55.0 - 13.030.0 / 36.01023grey6
6180482832 x 1.56.0 - 15.036.0 / 36.01023grey6
6180482932 x 1.56.0 - 15.036.0 / 41.01029grey6
6180483140 x 1.59.0 - 23.046.0 / 41.01029grey6
6180483240 x 1.59.0 - 23.046.0 / 52.01036grey4
6180483350 x 1.524.0 - 29.055.0 / 52.01236grey4
6180483450 x 1.524.0 - 29.055.0 / 65.01248grey4
6180483563 x 1.528.0 - 39.066.0 / 65.01248grey4

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves
  • Cable strain relief

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Grey (RAL 7005)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.