FIPLOCK® ONE PG

Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12

FIPLOCK® ONE PG

New conduit fitting system with innovative locking system

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMaximum vibration protectionMechanical resistanceAssembly timeLow weightOptimum strain reliefRobustReliabilityUV-resistantWaterproof

CE

Article number PG sizeSW wrench size mmThread length mmClear opening (mm)Suitable for FIPLOCK® PA6 / PA12ColourPieces / PU
FIPLOCK® ONE PG black
61804243
717117.87black10
61804244
9201110.910black10
61804245
1122111212black10
61804246
13.5221113.712black10
61804247
16271115.817black10
61804248
21361221.423black6
61804249
29411229.429black6
61804250
36521335.436black4
61804251
48651350.548black4
FIPLOCK® ONE PG grey
61804252
717117.87grey10
61804253
9201110.910grey10
61804254
1122111212grey10
61804255
13.5221113.712grey10
61804256
16271115.817grey10
61804257
21361221.423grey6
61804258
29411229.429grey6
61804259
36521335.436grey4
61804260
48651350.548grey4

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.