UNITRONIC® BUS PB FRNC FC

FRNC PROFIBUS cable UL/CSA certified

Bus cable for PROFIBUS-DP, -FMS and FIP. UL/CSA-approved, halogen free, enhanced flame retardance, oil resistance. Temperature range from -30°C bis +80°C

FRNC = Flame Retardant Non Corrosive
- Reduction of flame-propagation and
density and toxicity of smoke gases
in the event of fire
- Minimisation of damage to buildings
and production facilities
- Safety for staff and in
areas with high density of people

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantHalogen-freeOil-resistant

ULPROFIBUS

Article number Article designationNumber of pairs and conductor diameter (mm)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
Fixed Installation
2170996
UNITRONIC® BUS PB FRNC FC1 x 2 x 0.64830.174

Benefits

  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required
  • Fast Connect (FC) cable design

Application range

  • This cable provides special advantages for use in sensitive areas where fire propagation must be avoided and the presence of toxic fumes would cause personal injury and damage to equipment.

Product features

  • Halogen-free
  • Vertical Tray Flame Test according to UL 1685
  • Oil-resistant
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply
    (cable type A, PROFIBUS-DP):
    93.75 kbit/s = 1200 m
    187.5 kbit/s = 1000 m
    500 kbit/s = 400 m
    1.5 Mbit/s = 200 m
    12.0 Mbit/s = 100 m

Norm references / Approvals

  • UL/CSA-certified

Product Make-up

  • Solid and bare copper conductor
  • Core insulation: PE
  • Inner sheath, screening foil and braiding
  • Outer sheath: PUR, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Certifications

  • UL/CSA (CM)

Mutual capacitance

  • Approx. 28.5 nF/km

Peak operating voltage

  • (not for power applications) 250 V

Minimum bending radius

  • 80 mm

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V

Characteristic impedance

  • (3 - 20 MHz): 150 ± 15 Ohm

Temperature range

  • -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.